Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 162 26

3-pole contactors CTX³ 65 - 100 A 230 V~ - 2 NO + 2 NC - screw terminals

  • Pack (number of units) 1
  • Volume (dm3) 2.153
  • Weight (g) 1 677.00

Substitution references

No substitute reference

Product characteristics
CTX³ 100
  • With integrated auxiliary contacts
100 A (AC3) - 160 A (AC1)
  • Screw terminals
  • 3-phase motor 400/415 V : 55 kW
  • Control Voltage : 230 V~
  • Integrated auxiliary contacts : 2 NO + 2 NC
General characteristics
3-pole contactors CTX³ - 9 A to 100 A industrial contactors
  • Conform to IEC 60947-1, IEC 60947-4-1
  • Can be equipped with RTX³ thermal relays add-on auxiliary contact blocks, time delay blocks, capacitor switching units and CTX³ interlocking
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.