Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 161 56

3-pole contactors CTX³ 65 - 50 A 230 V~ - 2 NO + 2 NC - lug terminals

  • Pack (number of units) 1
  • Volume (dm3) 1.309
  • Weight (g) 967.00

Substitution references

No substitute reference

Product characteristics
CTX³ 65
  • With integrated auxiliary contacts
50 A (AC3) - 70 A (AC1)
  • Cage terminals
  • 3-phase motor 400/415 V : 22 kW
  • Control Voltage : 230 V~
  • Integrated auxiliary contacts : 2 NO + 2 NC
General characteristics
3-pole contactors CTX³ - 9 A to 100 A industrial contactors
  • Conform to IEC 60947-1, IEC 60947-4-1
  • Can be equipped with RTX³ thermal relays add-on auxiliary contact blocks, time delay blocks, capacitor switching units and CTX³ interlocking
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.