Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 159 68

DX³ Stop Arc 10000 with bottom side supply - 1P+N on right-hand side - 30 mA - A type 230 V~ - 20 A - 3 modules -C curve

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 331.00

Substitution references

No substitute reference

Product characteristics
Arc fault detection residual current circuit breakers
  • Breaking capacity:
  • 10000 - IEC 61009-1 - 230/240 V~
  • Compatible with both prong-type and fork type supply busbars
Single pole + neutral 230 V~ A Type 30 mA
  • Neutral on right-hand side
  • C curve
  • Nominal rating In : 20 A
  • Number of modules : 3
General characteristics
DX³ Stop Arc - bottom side supply - arc fault detection devices from 10 to 20 A
  • Conform to IEC/EN 62606
  • Can be equipped with DX³ signalling and remote tripping auxiliaries
  • Specific use: fire prevention by arc detection
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
documents_commerciaux.png Documents & videos

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.