Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 151 72

Alpican capacitors - Three-phase 415 V- 50 Hz - 456 V max - 50/60 Hz- 7.5/9 kVAr

  • Pack (number of units) 1
  • Volume (dm3) 2.357
  • Weight (g) 1 234.00

Substitution references

No substitute reference

Product characteristics
Three-phase 415 V - 50 Hz
  • Nominal power – 50 Hz : 7.5 kVAr
  • Nominal power – 60 Hz : 9 kVAr
General characteristics
Alpican capacitors
  • Compact design in cylindrical aluminium can
  • Biodegradable soft resin impregnant
  • Dual safety with self healing and overpressure disconnector
  • Conforming to standard IEC 60831-1 and 2
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.