Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 149 54

Connected Stop and go remote control resetting for DX³ 230 V~ - 4 modules

  • Pack (number of units) 1
  • Volume (dm3) 1.491
  • Weight (g) 409.00

Eliot Programme

Eliot Programme by Legrand for connected objects

Substitution references

No substitute reference

Product characteristics
Connected STOP&GO (non automatic remote control resetting)
  • For remotely switching (via a smartphone) 1 module per pole RCCBs and RCBOs up to 63 A.
  • Examples of use:
    • In the event of unwanted tripping (generated by temporarily electrical disturbances or other external events) the Connected STOP&GO will do an automatic checking of the installation. If no permanent fault is detected: it will send a message on the smartphone of the user in order to get an authorization to switch on the associated device In case of permanent fault: the user will be informed about it without having the possibility to remotely switch on the power (people safety ensured) Needs a permanent internet connection via a Wi-FI modem/router (powered by an UPS) in order to send messages to the user and allow him to remotely control the circuit
    • In a normal situation, to remotely switch ON a circuit (like the electrical heating) Can take one control auxiliary and one signalling auxiliary. The signalling auxiliary must be placed between the STOP&GO and the control auxiliary
  • No tool required for assembling
  • Kit comprising:
    • 1 Connected STOP&GO (non-automatic)
    • 1 IP gateway (Wi-Fi connection)
    • 1 power supply module, input voltage 230 V~/output voltage 12 V=
    • 2 communication cables
  • Products to be submited to local tests to ensure a perfect functioning
  • Control voltage : 230 V~
  • Number of modules : 4
General characteristics
STOP&GO connected kit and automatic resetting

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.