Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 149 47

Energy management multi-support web server for 10 modules bus adresses or 10 pulse modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.716
  • Weight (g) 174.00

Substitution references

No substitute reference

Product characteristics
Energy management multi-support web servers
  • Allow remote configuration, test, control and visualization, via a web browser on PCs, smartphones, web viewers, tablet computers, of data collected from: protection devices (DX³ add-on modules with integrated measurement control unit, DPX³ and DMX³), EMDX³ electricity meters and multi-function measuring units, CX³ energy management system and Green'up charging stations for electric vehicles
Rail mounting
  • Direct IP connection
  • Power supply: 9 to 28 V= with the help of a single-phase switching mode power supply Cat.No 1 467 21 to be ordered separately
  • For 10 Modbus adresses or 10 pulse modules
  • Number of modules : 4
General characteristics
Power supervision system - remote control, monitoring and measurement
  • With the Legrand Power supervision system, circuit breakers are integrated in a supervision system
  • You can therefore check the status of the circuit breakers, measure the electrical values and control the circuit breakers remotely
  • MODBUS protocol
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.