Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 149 32

Universal control modules CX³ - 2 relays 240 V~ - 6 A - 1 module

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.219
  • Weight (g) 62.00

Substitution references

No substitute reference

Product characteristics
Universal control module
  • Enables upstream busbar connection
  • 2 relays: 240 V~ - 6 A
  • Enables to remotely control different electrical loads or motorised controls associated to symmetrical rail mounting protection devices or head equipment (DPX³ MCCBs)
  • Equipped with DIP switches (on the side) allowing product configuration: contact type (NO + NC, 2 NO, etc...) and function (maintained or momentary contact)
  • Consumption: 0.456 W - 38 mA (12 V =)
  • Number of modules : 1
General characteristics
CX³ energy management system
  • Conform to IEC/EN 61131-2 (Programmable controllers)
  • CX³ energy management system enables to measure, control and visualize the state of rail mounting protection devices (MCBs, RCCBs, RCBOs, etc...) and head equipment (DMX³ and DPX³), locally ("Stand alone" ) or remotely
  • All the modules of the system are equipped with two specific communication ports: one at the backside (for communication rail) and one underneath (for communication patch cords)
  • Power supply with specific module Cat.No 4 149 45
  • Remote configuration possible with the help of the Energy Management Configuration Software, available for free download via E-Catalogue (giving also access to a 30-day trial version of Energy Management Software Cat.No 4 149 38/39)
logiciels.png Softwares

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.