State reporting modulesule CX³ - auxiliary + fault signalling contact - 0.5 module
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.219
- Weight (g) 55.00
Auxiliary + fault signalling contact
- Enables upstream busbar connection
- Indicates the position of the contacts and the fault tripping of its associated device.
- To fit on the left-hand side of DX3 MCBs, RCCBs, RCBOs and isolating switches
- Consumption: 0.236 W - 19.7 mA (12 V =)
- Number of modules : 0.5
- Conform to IEC/EN 61131-2 (Programmable controllers)
- CX³ energy management system enables to measure, control and visualize the state of rail mounting protection devices (MCBs, RCCBs, RCBOs, etc...) and head equipment (DMX³ and DPX³), locally ("Stand alone" ) or remotely
- All the modules of the system are equipped with two specific communication ports: one at the backside (for communication rail) and one underneath (for communication patch cords)
- Power supply with specific module Cat.No 4 149 45
- Remote configuration possible with the help of the Energy Management Configuration Software, available for free download via E-Catalogue (giving also access to a 30-day trial version of Energy Management Software Cat.No 4 149 38/39)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.