Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 149 21

Measurement module CX³ - direct connection up to 125A - three-phase + 3 coils - 1 module

New
  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.332
  • Weight (g) 138.00

Substitution references

No substitute reference

Product characteristics
Measurement modules
  • For measuring current, voltage, active/reactive power and other values
  • Conform to IEC/EN 61557-12
  • Accuracy: class 0.5
Direct connection up to 125 A with closed Rogowski coils
  • Allow the passage of prong-type supply busbars (upper side)
  • Supplied with closed Rogowski coils
  • 3-phase measuring module + 3 coils
  • Consumption: 0.418 W - 34.8 mA (12 V =)
  • Number of modules : 1
General characteristics
CX³ energy management system
  • Conform to IEC/EN 61131-2 (Programmable controllers)
  • CX³ energy management system enables to measure, control and visualize the state of rail mounting protection devices (MCBs, RCCBs, RCBOs, etc...) and head equipment (DMX³ and DPX³), locally ("Stand alone" ) or remotely
  • All the modules of the system are equipped with two specific communication ports: one at the backside (for communication rail) and one underneath (for communication patch cords)
  • Power supply with specific module Cat.No 4 149 45
  • Remote configuration possible with the help of the Energy Management Configuration Software, available for free download via E-Catalogue (giving also access to a 30-day trial version of Energy Management Software Cat.No 4 149 38/39)

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.