Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 131 22

Double Play unite - home network - 9 V power supply - 2.5 DIN modules

  • Pack (number of units) 1
  • Volume (dm3) 0.693
  • Weight (g) 142.00

Substitution references

No substitute reference

Product characteristics
Create a multimedia network to your specification
Equipment for telephone-ADSL and DATA distribution
  • Double Play unit
  • Allows to distribute on 4 RJ 45 Internet services (10/100 Mbits/s) and TV from the operator router or analogue telephone-ADSL via a switch
  • 9 V power supply
  • Size: 2.5 DIN modules
General characteristics
Home network - create your enclosure
  • This modular multimedia system fits in any DIN cabinet (easy plug) and in a 19” cabinet with the multi-application DIN rail kit
  • It enables distribution in the home of phone, data, internet on RJ 45 and TV over coaxial
  • Each RJ 45 can be assigned to a different application via patch cords, using the same network, therefore giving maximum flexibility
  • Aesthetics and look of the enclosure designed to give maximum satisfaction
  • No visible cable or patch cords
  • Using RJ 45 connectors ensures solid networks over time and reduces maintenance
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.