Bell transformer 230 V/12 V - 8 V - 24 VA - 4 modules
- Pack (number of units) 1
- Volume (dm3) 0.686
- Weight (g) 640.00
- Conform to IEC / EN 61558-2-8
- Protected against overloads and short circuits.
- In the event of an overload, switch "OFF" the power supply and allow the transformer to cool down before switching on again
- With label holders
- Wall or rail mounting (for 4 modules)
- Possibility for supply busbars to run through (Cat.No 4 130 91)
- Secondary : 12 / 8 V
- Rating : 2 / 3 A
- Power : 24 VA
- Number of modules : 4
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.