Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 130 79

RJ 45 modular DIN patch panel to be equipped with 1 to 4 RJ 45 quick-fixing connectors - 5 DIN modules

New

RJ 45 modular DIN patch panel to be equipped with 1 to 4 RJ 45 quick-fixing connectors - 5 DIN modules

  • Pack (number of units) 20
  • Volume (dm3) 13.612
  • Weight (g) 2 290.00

Substitution references

No substitute reference

Product characteristics
Create a multimedia network to your specification
Patch module equipment
  • RJ 45 modular DIN patch panel
  • To be equipped with 1 to 4 RJ 45 quick-fixing connectors
  • Supplied with an identification label to indicate the room is connected
  • Size: 5 DIN modules
General characteristics
Home network - create your enclosure
  • This modular multimedia system fits in any DIN cabinet (easy plug) and in a 19” cabinet with the multi-application DIN rail kit
  • It enables distribution in the home of phone, data, internet on RJ 45 and TV over coaxial
  • Each RJ 45 can be assigned to a different application via patch cords, using the same network, therefore giving maximum flexibility
  • Aesthetics and look of the enclosure designed to give maximum satisfaction
  • No visible cable or patch cords
  • Using RJ 45 connectors ensures solid networks over time and reduces maintenance

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.