Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 130 69

OTO - FttH prewired/preterminated - 2 OF - 2 SC/APC feedthroughs - 40 m cable

  • Pack (number of units) 1
  • Volume (dm3) 4.288
  • Weight (g) 1 207.00

Substitution references

No substitute reference

Product characteristics
Optical telecommunications outlet (OTO) - prewired and preterminated
  • The OTO is the termination point of the FTTH installation in the home
  • It is fixed in the home network cabinet and enables connection to the operator router
  • The prewired and preterminated version enables direct connection to the BEP via the connectors for tool-free mounting on-site
  • The pulling cord makes it easy to use in the riser and in conduits (Ø20 mm recommended)
  • Technical characteristics:
    • For fixing on DIN rail or wall
    • Preterminated at both ends
    • G657A2 900 μm
    • Cable diameter: 4.2 mm
    • Pulling cord diameter: 13 mm
Prewired and preterminated OTO - 2 OF
  • OTO with 2 SC/APC feedthroughs + 40 m of cable preterminated at both ends
General characteristics
FttH - Fibre to the Home - preterminated solution
  • The preterminated solution has been specially designed for make FttH available to all installers
  • It requires no special equipment (does not require a device for slicing the fibre)
  • It is recommended for buildings of average height (up to 12 apartments)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.