Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 130 48

Flexible patch cord - home network - 0.4 m

  • Pack (number of units) 4
  • Volume (dm3) 0.491
  • Weight (g) 66.00

Substitution references

No substitute reference

Product characteristics
Create a multimedia network to your specification
Data and phone patch cord equipment
  • Flexible patch cord - 0.4 m
General characteristics
Home network - create your enclosure
  • This modular multimedia system fits in any DIN cabinet (easy plug) and in a 19” cabinet with the multi-application DIN rail kit
  • It enables distribution in the home of phone, data, internet on RJ 45 and TV over coaxial
  • Each RJ 45 can be assigned to a different application via patch cords, using the same network, therefore giving maximum flexibility
  • Aesthetics and look of the enclosure designed to give maximum satisfaction
  • No visible cable or patch cords
  • Using RJ 45 connectors ensures solid networks over time and reduces maintenance

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.