Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 129 21

LED indicator - green 12/48 V~/= - 1 module

  • Pack (number of units) 10
  • Volume (dm3) 1.619
  • Weight (g) 497.00

Substitution references

No substitute reference

Product characteristics
LED indicators
  • Equipped with non replaceable LED lamps
  • LED life: 100 000 h
  • LED consumption: 0.17 W under 230 V~/0.11 W under 24 V~
  • Conform to IEC 60947-5-1
  • Accept prong-type supply busbars
Single - 12/48 V~/=
  • Green
  • Number of modules : 1
General characteristics
CX³ changeover switches, push-buttons, control switches and LED indicators
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.