Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 129 20

Push-button dual functions - 20 A - 100/400 V~/= - NO + green LED indicator

  • Pack (number of units) 10
  • Volume (dm3) 1.619
  • Weight (g) 625.00

Substitution references

No substitute reference

Product characteristics
Momentary contact push-buttons
  • Conform to IEC 60669-1
  • Nominal rating 20 A - 250 VA
  • Compatible with fluorescent lamps (20 AX)
  • Accept prong-type supply busbars
Dual functions push-buttons with indicator
  • 1 NO + green LED indicator 100/400 V~
  • Number of modules : 1
General characteristics
CX³ changeover switches, push-buttons, control switches and LED indicators
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.