Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 127 94

Programmable time switch - vert. dial - weekly prog. - 100h working reserve

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.167
  • Weight (g) 91.00

Substitution references

No substitute reference

Product characteristics
Weekly programme
  • 1 segment = 2 hours
  • Accuracy: ± 30 minutes
Vertical dial
  • With 100 h working reserve
  • Number of modules : 1
General characteristics
Programmable time switches - with analogue dial
  • Programmed via captive segment
  • Power supply: 230 V~ - 50/60 Hz
  • 3-position override switch "ON-AUTO-OFF" on front panel
  • Manual changeover to summer/winter time
  • 1 outlet 16 A - 250 V~ - μ cos = 1
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.