Skip to main content
Logo print

Time-lag switch - 16 A - 230 V~ - 50/60 Hz - 1 mod

- LEGRAND

Time-lag switch - 16 A - 230 V~ - 50/60 Hz - 1 mod

REF. 412602 EAN. 3245064126021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Function Electronic
Mounting method DIN rail
Width in number of modular spacings 1
Built-in depth 70 mm
Number of contacts as normally open contact 1
Control voltage 1 230-230 V
Type of control voltage 1 AC
Frequency control voltage 1 50-60 Hz
Rated switch current 16 A
Max. switching current (cos phi = 0.6) 13 A
Release-delay 0.5-10 min
Push button glow-lamp current 50 mA
Wiring system 3 and 4 wire configuration
Pre-warning of switching-off None
Current surge function selectable No
Repetitive Repetitive
Supply voltage 250-250 V
Voltage type (supply voltage) AC
Max. incandescent lamp load 2000 W
Max. load fluorescent lamp 1000 VA
Max. load fluorescent lamp (Duo circuit) 1000 VA
Max. load fluorescent lamp (parallel compensated) 120 VA
Width 17.7 mm
Height 94.8 mm
Depth 74.5 mm

Documentation

1 document
Instruction Use
292552-02.pdf pdf (2.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0106.pdf pdf (0.09 Mo)
1 document
3D Autocad
412602.dwg dwg (0.12 Mo)
2 documents
Agreement
VDE-40013008 (0.28 Mo)
PEP

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details