Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 125 60

Power contactor CX³ - with 230 V~ coll and handle - 2P 250 V~ - 63 A - silent

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 265.00

Substitution references

No substitute reference

Product characteristics
Low noise power contactors with 230 V~ coil and handle
2-pole - 250 V~
  • Handle can be accessed after removing blanking plate
  • I max : 63 A
  • Type of contact : 2 N/O
  • Number of modules : 2
General characteristics
Power contactors with handle CX³ - from 16 A to 63 A
  • Conform to IEC/EN 61095
  • Space for power supply busbar on top (up to 25 A)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.