Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 125 19

Power contactor CX³ - with 24 V~ coll and handle - 4P 400 V~ - 63 A

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 377.00

Substitution references

No substitute reference

Product characteristics
Power contactors with 24 V~ coil and handle
  • Manual override for test and repair function, carried out via the handle
  • Permanent “ON” or “OFF” without automatic reset
4-pole - 400 V~
  • Handle can be accessed after removing blanking plate
  • I max : 63 A
  • Type of contact : 4 N/O
  • Number of modules : 3
General characteristics
Power contactors with handle CX³ - from 16 A to 63 A
  • Conform to IEC/EN 61095
  • Space for power supply busbar on top (up to 25 A)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.