Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 124 33

Centralized control device - for latching relay 24 V~ to 48 V~ - 0.5 module

  • Pack (number of units) 1
  • Volume (dm3) 0.211
  • Weight (g) 56.00

Substitution references

No substitute reference

Product characteristics
Control auxiliary
  • Fitted on left-hand side of latching relay
  • Maximum 1 control auxiliary per latching relay
  • Compatible with signalling auxiliary Cat.No 4 124 29
Auxiliary device for centralized control
  • For a centralized control of different latching relays from one single point
  • For latching relays 24 V~
  • Number of modules : 0.5
General characteristics
Pulse operated latching relays CX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.