Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 124 31

Signalling auxiliary - for 40 And 63 A contactors

  • Pack (number of units) 1
  • Volume (dm3) 0.211
  • Weight (g) 54.00

Substitution references

No substitute reference

Product characteristics
Signalling auxiliaries for contactors
  • Auxiliary changeover switch for all CX³ contactors
  • Used to signal the position status of the contacts on the product to which it is connected
For 40 and 63 A contactors
  • Maximum 1 auxiliary device per contactor
  • Fitted on left-hand side of contactor
  • I max : 5 A
  • Voltage : 250 V~
  • Contact : N/C + N/O
  • Number of modules : 0.5
General characteristics
Auxiliaries for contactors CX³
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.