Skip to main content
Logo print

Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module

CX³ LEGRAND

Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module

REF. 412411 EAN. 3245064124119
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Function Mechanical for centralized control
Mounting method DIN rail
Width in number of modular spacings 1
Built-in depth 44 mm
Number of contacts as normally open contact 2
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Control voltage 1 43-52 V
Type of control voltage 1 AC
Frequency control voltage 1 50-60 Hz
Width 17.8 mm
Height 95 mm
Depth 70.2 mm

Documentation

2 documents
Technical Sheet
F01324EN-01.pdf pdf (0.75 Mo)
Technical Sheet
F01324FR-02.pdf pdf (0.75 Mo)
2 documents
Catalogue Technical Page
ex223001_0097.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0096.pdf pdf (0.28 Mo)
1 document
3D Autocad
412412.dwg dwg (0.12 Mo)
1 document
Agreement