Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 122 86

Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 270.00

Substitution references

No substitute reference

Product characteristics
Replacement plug-in modules
  • For SPDs T1+T2 - 35 kA Cat.No 4 122 80
General characteristics
Class I + II (T1+T2) low voltage SPDs
  • Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz).
  • SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for main distribution boards
  • Class I+II (T1+T2) : SPDs tested and specified according to both T1 and T2 test classes
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.