SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
- Pack (number of units) 1
- Volume (dm3) 0.701
- Weight (g) 769.00
- SPDs for big installations with external lightning protection (LPS) and for high risk level installations according to EN/IEC 62305 standards
- SPDs with plug-in modules and status indicators:
- Green: SPD operational
- Red: plug-in modules to be replaced
- Up: 1.5 kV - Uc: 350 V~
- Earthing systems: TT, TNC, TNS.
- Recommended MCCB: DPX³ 160 - 80 A
- 1P+N and 3P+N: L-N and N-PE protection modes (common and differential modes), the N pole being protected by encapsulated spark gaps. Also called 1+1 and 3+1
- Number of poles : 1P+N
- Neutral position : Right
- Itotal (10/350) : 50 kA
- Remote status monitoring (FS contact) : Yes
- Number of modules : 4
- Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz).
- SPDs compliant with EN/IEC 61643-11 standards
- Recommended for main distribution boards
- Class I+II (T1+T2) : SPDs tested and specified according to both T1 and T2 test classes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.