Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 122 71

SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 313.00

Substitution references

No substitute reference

Product characteristics
SPDs for general protection of main distribution board
  • SPDs with plug-in modules and status indicators:
    • Green: SPD operational
    • Orange: plug-in modules to be replaced
  • Earthing systems: TT, TNC, TNS
T1+T2 - Iimp 12,5 kA/pole
  • For general protection of big installations and protection of small installations with external lightning protection (LPS).
  • Up: 1.5 kV - Imax: 60 kA/pole - Uc: 320 V~
  • Recommended MCB: DX³ 63 A - C curve
  • Number of poles : 2P
  • Itotal (10/350) : 25 kA
  • Remote status monitoring (FS contact) : No
  • Number of modules : 2
General characteristics
Class I + II (T1+T2) low voltage SPDs
  • Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz).
  • SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for main distribution boards
  • Class I+II (T1+T2) : SPDs tested and specified according to both T1 and T2 test classes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.