SPD - protection of main distribution board - T1+T2 - limp 8 kA/pole - 3P
- Pack (number of units) 1
- Volume (dm3) 0.521
- Weight (g) 410.00
- SPDs with plug-in modules and status indicators:
- Green: SPD operational
- Orange: plug-in modules to be replaced
- Earthing systems: TT, TNC, TNS
- SPDs for small installations without external lightning protection (LPS)
- Up: 1.3 kV - Imax: 50 kA/pole - Uc: 320 V~
- Recommended MCB: DX³ 40 A - C curve
- Number of poles : 3P
- Itotal (10/350) : 25 kA
- Remote status monitoring (FS contact) : No
- Number of modules : 3
- Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz).
- SPDs compliant with EN/IEC 61643-11 standards
- Recommended for main distribution boards
- Class I+II (T1+T2) : SPDs tested and specified according to both T1 and T2 test classes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.