SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on right-hand side
- Pack (number of units) 1
- Volume (dm3) 0.369
- Weight (g) 194.00
- SPDs with plug-in modules and status indicators:
- Green: SPD operational
- Orange: plug-in modules to be replaced
- SPDs recommended for power installations
- Up: 1.7 kV - In: 20 kA/pole - Uc: 320 V~
- Earthing systems : TT, TNC, TNS
- Recommended MCB: DX³ 25 A - C curve
- 1P+N and 3P+N: L-N and N-PE protection modes (common and differential modes), the N pole being protected by encapsulated spark gaps. Also called 1+1 and 3+1
- Number of poles : 1P+N
- Neutral position : Right
- Remote status monitoring (FS contact) : No
- Number of modules : 2
- Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz). SPDs compliant with EN/IEC 61643-11 standards
- Recommended for distribution boards
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.