SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
- Pack (number of units) 1
- Volume (dm3) 0.701
- Weight (g) 455.00
- SPDs with plug-in modules and status indicators:
- Green: SPD operational
- Orange: plug-in modules to be replaced
- SPDs recommended for big installations
- Up: 2.1 kV - In: 20 kA/pole - Uc: 440 V~
- Earthing systems : TT, TNC, TNS, IT
- Recommended MCB: DX³ 25 A - C curve
- Number of poles : 4P
- Remote status monitoring (FS contact) : Yes
- Number of modules : 4
- Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz). SPDs compliant with EN/IEC 61643-11 standards
- Recommended for distribution boards
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.