Gateway module EMDX³ with Netatmo for connected installation - 100-240V~ - 2.5 modules
- Pack (number of units) 1
- Volume (dm3) 0.618
- Weight (g) 130.00
Eliot Programme
Eliot Programme by Legrand for connected objects
Home + Control
Home + Control app available on App Store and Google Play
- Can be used to create a connected installation
- Connects the connected modules (electricity meter, latching relay, contactor) to the house Wi-Fi network
- For installation in the electrical panel
- Allows insertion of a supply busbar
- 100 - 240 V~ - 50/60 Hz
- Consumption: 2 W maximum
- Connection via screw terminals
- Width: 2.5 x 17.5 mm modules
- Allows the user to control an installation remotely using a smartphone via the app Home + Control from Legrand and/or voice via a voice assistant
- For any connected installation, you need to order either an EMDX³ with Netatmo Gateway Module, or a starter pack for connected installations including an interface (CX3 with Netatmo connected starter pack or available in the connected wiring accessory ranges: Arteor/Céliane/Dooxie/Mosaic/Valena with Netatmo)
- The installation can be supplemented by other products for smart electrical panel oravailable in the "with Netatmo" connected wiring accessory ranges
- Products available from an Authorised Dealer
- 2.4 GHz Wi-Fi connection required
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.