Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 121 71

Connected silent contactor CX³ with Netatmo - multifunction 20A 100-240V~ - 1 module

New
  • Pack (number of units) 1
  • Volume (dm3) 0.665
  • Weight (g) 119.00

Eliot Programme

Eliot Programme by Legrand for connected objects

Home + Control

Home + Control app available on App Store and Google Play

Substitution references

No substitute reference

Product characteristics
CX³ with Netatmo connected contactor
  • Requires prior installation of a “with Netatmo” connected starter pack, version for symmetrical rail Cat. Nos 4 121 81/91 or Arteor/Céliane/Dooxie/Mosaic/Valena with Netatmo version
  • Multifunction silent contactor (< 10 dB)
  • 20 A, 100 - 240 VA - 50/60 Hz
  • Conforming to standard IEC/EN 60669-2-1
  • Can be used to control (ON/OFF) any type of load remotely (water heater, heating, swimming pool pump, charging socket for an electric vehicle, etc)
  • Peak/off-peak function
  • Allows the user via the Legrand Home + Control app to:
    • enter the contactor operating mode (peak/off-peak or ON/OFF) according to the nature of the load (water heater or other load)
    • measure and track consumption (kWh) of the controlled circuit
    • control another single or three-phase contactor > 20 A
    • directly control electrical appliance up to 4800 W, or motors up to 2400 VA, or sockets for electric vehicles up to 16 A VE
  • Self-protected upstream control terminals: no need for protection such as a 2 A circuit breaker or a fuse (remove this circuit breaker if already present when replacing a standard latching relay)
  • Allows insertion of a supply busbar
  • Screw terminals
  • Width: 1 x 17.5 mm module
General characteristics
Smart electrical panel - CX³ with Netatmo connected contactor
  • For any installation controlled remotely using a smartphone via the app Home + Control from Legrand and/or voice via a voice assistant
  • Products available from an Authorised Dealer
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.