Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 121 64

Single phase split core CT - for 80 x 120 mm bar - transf ratio 1000/5

  • Pack (number of units) 1
  • Volume (dm3) 2.356
  • Weight (g) 1 414.00

Substitution references

No substitute reference

Product characteristics
Single-phase split-core current transformers
  • Used with ammeters, electricity meters or multi-function measuring units
  • Current at the secondary: 5 A
  • For fixing directly on bars
  • Secondary connected by terminals or lugs
  • Precision class: 0,5 %
For 80 x 120 mm bar
  • Transformation ratio : 1000/5
  • Output : 5 VA
General characteristics
Current transformers (CT)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.