Skip to main content
Logo print

Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5

LEGRAND

Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5

REF. 412114 EAN. 3414970593092
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 600 A
Rated secondary current 5 A
Rated secondary apparent power 15 VA
Accuracy class 0.5
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
Opening diameter 27 mm
With copper rail No
Secondary connection Screw connection

Documentation

4 documents
Technical Sheet
F01960FR-03.pdf pdf (0.77 Mo)
Technical Guide
Technical Sheet
F01960EN-02.pdf pdf (0.8 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0127.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0128.pdf pdf (0.07 Mo)