Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 120 82

Single-phase meter EMDX³ direct connection - MID compliant - 63 A - pulse output - 2 modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.528
  • Weight (g) 160.00

Substitution references

No substitute reference

Product characteristics
Single-phase meters
Direct connection
  • MID compliant :
  • Maximum current : 63 A
  • Output type : Pulse
  • Dual tariff : No
  • Number of modules : 2
General characteristics
EMDX³ electrical energy meters - rail mounting
  • Measure the electricity consumed by a single-phase or three-phase circuit downstream of the electricity distribution metering
  • Display electricity consumption in kWh, as well as other values such as current, active energy, reactive energy and power (depending on the catalogue number)
  • Conform to standards IEC 61557-12, IEC 62053-21/23, IEC 62052-11 and IEC 62052-31
  • MID compliance ensures accuracy of the metering with a view to recharging for the electricity used
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.