Multifunction measuring unit EMDX³ - rail mounting - 4 modules
LEGRAND
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
REF. 412045
EAN.
3414971095724
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
---|---|
Voltmeter | Yes |
Effective power measurement device | Yes |
Documentation
9 documents
Technical Sheet
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION