Connected electricity meter EMDX³ with Netatmo - 100-240V~ supplied with 1 closed current transformer 80A - 1 module
- Pack (number of units) 1
- Volume (dm3) 0.369
- Weight (g) 71.00
Eliot Programme
Eliot Programme by Legrand for connected objects
Home + Control
Home + Control app available on App Store and Google Play
- Requires prior installation of a “with Netatmo” connected starter pack, version for symmetrical rail Cat. Nos 4 121 81/91 or Céliane, Dooxie, Mosaic, Valena or Arteor with Netatmo version
- Allows the user to:
- measure the total instantaneous power consumption of the house
- track the daily/weekly/monthly/annual history of the total consumption of the house or circuit with which it is associated (in kWh and as a value)
- send a notification if an adjustable threshold of total instantaneous power is reached. 100 - 240 VA - 50/60 Hz. Supplied with 1 closed current transformer 80 A max. Width: 1 x 17.5 mm module
- For any installation controlled remotely using a smartphone via the app Home + Control from Legrand and/or voice via a voice assistant
- Products available from an Authorised Dealer
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.