Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 120 00

Measurement concentrator EMDX³ - 6 modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.005
  • Weight (g) 309.00

Substitution references

No substitute reference

Product characteristics
Measurement concentrator
  • Full or partial electricity metering for 5 uses: heating, cooling, domestic hot water, and power sockets + "other"
  • 5 inputs for current transformers (up to 2 current transformers per input)
  • 2 pulse inputs for water and gas metering
  • LCD screen and 6-button keypad
  • RJ45 IP output
  • Power supply 110/230 VAC - 50/60 Hz
  • 6 modules
General characteristics
EMDX³ electrical energy meters - rail mounting
  • Measure the electricity consumed by a single-phase or three-phase circuit downstream of the electricity distribution metering
  • Display electricity consumption in kWh, as well as other values such as current, active energy, reactive energy and power (depending on the catalogue number)
  • Conform to standards IEC 62053-21/23, IEC 62052-11 and IEC 61010-1
  • MID compliance ensures accuracy of the metering with a view to recharging for the electricity used
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.