Skip to main content
Logo print

RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A-300 mA selective - A type

LEGRAND

RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A-300 mA selective - A type

REF. 411800 EAN. 3245064118002
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.3 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type A
Selective protection Yes
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 220-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documentation

2 documents
Technical Sheet
F01590EN-02.pdf pdf (1.22 Mo)
Instruction Use
LE03774AB.pdf pdf (1.99 Mo)
2 documents
Catalogue Commercial Page
ex223001_0059.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0060.pdf pdf (0.04 Mo)
1 document
3D Autocad
411662.dwg dwg (0.18 Mo)
5 documents
PEP
Agreement
Agreement
VDE-40032162 (0.49 Mo)
Agreement
PEP
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)