Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 117 80

RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 300 mA - A type

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 355.00

Substitution references

No substitute reference

Product characteristics
4-pole - 400 V~ - neutral on right-hand side
A type
  • Sensitivity : 300 mA
  • In : 40 A
  • Number of modules : 4
General characteristics
RCCBs - DX³-ID - residual current circuit breakers 16 A to 100 A - AC, A, F and B types
  • Conform to IEC 61008 - 1, IEC 62423 (B type and F type)
  • Compatible with prong-type and fork type supply busbars
  • AC type : detect sinusoidal AC residual currents
  • A type : detect sinusoidal AC and pulsating DC residual currents
  • F type (High immunity) : detect AC and pulsating DC residual currents
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Detection of high frequency fault currents
  • B type : detect sinusoidal AC, pulsating DC and smooth DC residual currents
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.