Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 117 76

RCCB TX³ - 4P 400 V~ - 100 mA - 63 A - A type

RCCB TX³ - 4P 400 V~ - 100 mA - 63 A - A type

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 334.00

Substitution references

No substitute reference

Product characteristics
4-pole 400 V~
  • Neutral on right-hand side
A type
  • Sensitivity : 100 mA
  • In : 63 A
  • Number of modules : 2
General characteristics
RCCBs TX³ residual current circuit breakers - from 16 A to 80 A - AC and A types
  • Conform to IEC 61008-1
  • Compatible with prong-type and fork type supply busbars
  • AC type : detect AC component faults
  • A type : detect AC and DC component faults
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.