Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 115 54

RCD DX³-ID - 2P 230 V~ - 25 A - 30 mA - A type

  • Pack (number of units) 1
  • Volume (dm3) 0.38
  • Weight (g) 208.00

Substitution references

No substitute reference

Product characteristics
2-pole 230 V~
A type
  • Sensitivity : 30 mA
  • Nominal Rating In : 25 A
  • Number of modules : 2
General characteristics
RCCBs - DX³-ID - residual current circuit breakers 16 A to 100 A - AC, A, F and B types
  • Conform to IEC 61008 - 1, IEC 62423 (B type and F type)
  • Compatible with prong-type and fork type supply busbars
  • AC type : detect sinusoidal AC residual currents
  • A type : detect sinusoidal AC and pulsating DC residual currents
  • F type (High immunity) : detect AC and pulsating DC residual currents
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Detection of high frequency fault currents
  • B type : detect sinusoidal AC, pulsating DC and smooth DC residual currents
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.