RCCB TX³ - 2P 230 V~ - 30 mA - 80 A - AC type
- Pack (number of units) 1
- Volume (dm3) 0.39
- Weight (g) 235.00
AC type
- Sensitivity : 30 mA
- In : 80 A
- Number of modules : 2
- Conform to IEC 61008-1
- Compatible with prong-type and fork type supply busbars
- AC type : detect AC component faults
- A type : detect AC and DC component faults
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.