Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 112 33

RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 509.00

Substitution references

No substitute reference

Product characteristics
4-pole - 400 V~
  • 4-module RCBOs are compatible with prong-type and fork type supply busbars
  • 7-module RCBOs are compatible with prong-type supply busbars only
A Type 30 mA
  • C curve
  • Nominal rating In : 10 A
  • Number of modules : 4
General characteristics
RCBOs DX³ 6000 - 10 kA - residual current circuit breakers from 10 A to 63 A - AC, A and F types
  • Conform to IEC 61009-1, IEC 62423 (F type)
  • Voltage independent tripping
  • Breaking capacity:
    • 6000 - IEC 61009-1 - 10 kA / IEC 60947-2 for single pole + neutral, 2 and 4-pole
  • AC type : detect AC component faults
  • A type : detect AC and DC component faults
  • F type (High immunity) : detect AC and pulsating DC residual currents. Enhanced immunity to unwanted tripping in disturbed environments. Detection of high frequency fault currents
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.