Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 105 29

Add-on modules DX³ - 4P 400 V~ - 63 A - 300 mA - A type - for 1 module DX³ MCB

  • Pack (number of units) 1
  • Volume (dm3) 1.684
  • Weight (g) 342.00

Substitution references

No substitute reference

Product characteristics
4-pole - 400 V~
A Type
  • Sensitivity : 300 mA
  • Nominal rating In : 63 A
  • Number of modules : 3
General characteristics
Add-on modules DX³ - for 1 module/pole DX³ MCBs
  • Conform to IEC 61009-1, IEC 62423 (F type)
  • Voltage independent tripping except Cat.No 4 106 57/58/59
  • AC type : detect AC components faults
  • A type : detect AC and DC component faults
  • F type (High immunity) : detect faults with AC and DC components, increased immunity to false tripping
  • Detection of high frequency fault currents
  • For mounting on the right-hand side of 1 module per pole DX³ MCBs
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.