Add-on modules DX³ - 2P 230 V~ - 63 A - 30 mA - A type - for 1 module DX³ MCB
- Pack (number of units) 1
- Volume (dm3) 1.063
- Weight (g) 247.00
A Type
- Sensitivity : 30 mA
- Nominal rating In : 63 A
- Number of modules : 2
- Conform to IEC 61009-1, IEC 62423 (F type)
- Voltage independent tripping except Cat.No 4 106 57/58/59
- AC type : detect AC components faults
- A type : detect AC and DC component faults
- F type (High immunity) : detect faults with AC and DC components, increased immunity to false tripping
- Detection of high frequency fault currents
- For mounting on the right-hand side of 1 module per pole DX³ MCBs
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.