CAT. N° 4 101 91
MCB - DX³ - 50 kA - 1P - 230/400 V~ - 40 A - D curve
- Pack (number of units) 1
- Volume (dm3) 0.332
- Weight (g) 243.00
Product characteristics
Single pole 230/400 V~- D curve
- Nominal rating In : 40 A
- Number of modules : 1.5
General characteristics
MCBs DX³ - 50 kA - thermal magnetic MCBs from 10 A to 63 A - C and D curves- Breaking capacity:
- 50 kA - IEC 60947-2 - 400 V~
- Can be equipped with DX³ auxiliaries and accessories
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.