MCB - DX³ - 50 kA - 1P - 230/400 V~ - 25 A - C curve
- Pack (number of units) 1
- Volume (dm3) 0.332
- Weight (g) 237.00
- C curve
- Nominal rating In : 25 A
- Number of modules : 1.5
- Breaking capacity:
- 50 kA - IEC 60947-2 - 400 V~
- Can be equipped with DX³ auxiliaries and accessories
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.