Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 098 32

MCB - DX³ - 25 kA - 3P 400 V~ - 10 A - D curve

  • Pack (number of units) 1
  • Volume (dm3) 0.716
  • Weight (g) 415.00

Substitution references

No substitute reference

Product characteristics
3-pole - 400 V~
  • D curve
  • Nominal rating In : 10 A
  • Number of modules : 3
General characteristics
MCBs DX³ - 25 kA - thermal magnetic MCBs from 2 A to 125 A - C and D curves
  • Breaking capacity:
  • 25 kA - IEC 60947-2 - 400 V~
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.