Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 095 61

MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1.6 A

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 298.00

Substitution references

No substitute reference

Product characteristics
Direct current circuit breakers
  • Nominal rating In : 1,6 A
  • Number of poles protected : 2
  • Number of modules : 2
General characteristics
MCBs DX³ - 16 kA - direct current - thermal magnetic circuit breakers from 0.5 A to 63 A
  • Operating voltage from 12 V= to 500 V=
  • Breaking capacity
  • 16 kA - IEC 60947-2 - 250 V=
  • 10 kA - IEC 60947-2 - 440 V=
  • 6 kA - IEC 60947-2 - 500 V=
  • Magnetic threshold from 5 to 7 In
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.