Skip to main content
Logo print

MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A

LEGRAND

MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A

REF. 409559 EAN. 3245064095594
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 2
Rated current 0.5 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Voltage type DC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 16 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 10 kA
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 3
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 35.4 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 225-275 V
Electric supplying direction By the top
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Documentation

2 documents
Technical Sheet
F01462EN-02.pdf pdf (0.37 Mo)
Technical Sheet
F01462FR-02.pdf pdf (0.4 Mo)
2 documents
Catalogue Commercial Page
ex223001_0069.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)